HUBBELL
BUR_PPHID-264244_B1651
BUR_PPHID-264244_B1651

B1663, Horizontal Cable Tap To Horizontal Bus, 4/0 AWG, 1-1/2" & Wider Bus Bar

Brand:

Burndy

Catalog ID:

B1663

Mold, Horizontal Cable Tap To Horizontal Bus, 4/0 AWG, 3/8" 1-1/2" & Wider Bus Bar, 115 Weld Metal.

Features: Type BCB-4 Molds Are Used To Connect Horizontal Copper Cable Tap To A Horizontal Copper Bus Bar With The Flat Side Horizontal, Size Range Is 1/0 Through 1000 MCM Concentric Stranded Copper Conductors, Bus Size Range Is From 1/4 X 1 IN Through 1/2 X 1-1/2 IN And Wider, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, Cartridge Type: Standard, Bus Bar Size: 3/8 X 1-1/2 IN And Wider, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application

For Connecting Horizontal Copper Cable Tap To A Horizontal Copper Bus Bar With The Flat Side Horizontal

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810398524

UPC 12 Digit

7818103985244

Dimensions

Dimension - Bus Bar Size Tap Side inch

3/8" 1-1/2" & Wider Bus Bar

Conductor Related

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads