HUBBELL
BUR_PPHID-264244_B1651
BUR_PPHID-264244_B1651

B1673, Horizontal Cable Tap To Horizontal Bus, 3/0 AWG, 1-1/2" & Wider Bus Bar

Brand:

Burndy

Catalog ID:

B1673

Mold, Horizontal Cable Tap To Horizontal Bus, 3/0 AWG, 1/2" 1-1/2" & Wider Bus Bar, 150 Weld Metal.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810398647

UPC 12 Digit

7818103986477

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/2" 1-1/2" & Wider Bus Bar

Conductor Related

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads