HUBBELL
BCR3
BCR3

B2154, Horizontal Through Cable to Ground Rod, 4 AWG, 1/2" Ground Rod

Brand:

Burndy

Catalog ID:

B2154

Mold, Horizontal Through Cable to Ground Rod, 4 AWG, 90 Weld Metal, 1/2" Ground Rod.

Features: Type BCR-3 Molds Are Used To Join Horizontal Through Run Cable To The Side Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Ground Rod Size: 1/2 IN, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0304-00 File, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application

For Joining Horizontal Through Run Cable To The Side Of A Vertical Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810492710

UPC 12 Digit

7818104927100

Conductor Related

Conductor - Copper Str Tap

4 AWG

Conductor - Rod Size

1/2 in

Conductor Type

  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads