HUBBELL
BCC2
BCC2

B243, Horizontal Cable Tap to Horizontal Cable Run, 4/0 AWG (Run), 2/0 AWG (Tap)

Brand:

Burndy

Catalog ID:

B243

Mold, Horizontal Cable Tap to Horizontal Cable Run, 4/0 AWG (Run), 2/0 AWG (Tap), 90 Weld Metal.

Type BCC-2 Molds Are Used To Join Horizontal Cable Tap To A Horizontal Run Cable, Size Range Is 6 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application

For Joining Horizontal Cable Tap To A Horizontal Run Cable

Catalog Number

B243

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810378649

UPC 12 Digit

7818103786499

Conductor Related

Conductor - Copper Str Run

4/0 AWG

Conductor - Copper Str Run Range

4/0 AWG

Conductor - Copper Str Tap

2/0 AWG

Conductor - Copper Str Tap Range

2/0 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

480

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings