HUBBELL
BCS3-Flat
BCS3-Flat

B2495, Angular Cable Drop to Vertical Steel Pipe, 3/0 AWG, 6" to 10" Pipe

Brand:

Burndy

Catalog ID:

B2495

Mold, Angular Cable Drop to Vertical Steel Pipe, 3/0 AWG, 6" to 10" Pipe, 115 Weld Metal.

Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Cable To Pipe Connection, Recommended Accessories: B106-32 Vertical Chain Clamp With B-106 Handles For 4 IN Pipe And Smaller, B40-0106-27 20 Chain Extension For 4 IN To 10 IN Pipe, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Pipe Size: 6 - 10 IN, Cartridge Type: Standard

Product details

General

Application

For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810393550

UPC 12 Digit

7818103935500

Conductor Related

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Conductor - Rigid Pipe Size

6 in-10 in

Conductor - Rigid Pipe Size Range

6 in-10 in

Conductor Type

  • CU C Str-Size
  • Pipe Rigid-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads