HUBBELL
BCS23
BCS23

B2540, Vertical Cable Drop to Vertical Steel Surface, 2/0 AWG

Brand:

Burndy

Catalog ID:

B2540

Mold, Vertical Cable Drop to Vertical Steel Surface, 2/0 AWG, 115 Weld Metal.

Type BCS-23 Molds Are Used To Join Vertical Cable Down To A Vertical Steel Surface, Note That The Cable Is OFF The Surface, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application

For Joining Vertical Cable Down To A Vertical Steel Surface

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810393611

UPC 12 Digit

7818103936111

Conductor Related

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

480

Resources and downloads