HUBBELL
BCC11
BCC11

B2689, Horizontal to Horizontal Cable Cross, 2 AWG (Run & Tap)

Brand:

Burndy

Catalog ID:

B2689

Mold, Horizontal to Horizontal Cable Cross, 2 AWG (Run & Tap), 90 Weld Metal.

Features: Type Bcc-11 Molds Are Used To Join Uncut Horizontal Cables At Right Angles To Each Other, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Cartridge Type: Standard

Product details

General

Application

For Joining Uncut Horizontal Cables At Right Angles To Each Other

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810383063

UPC 12 Digit

7818103830633

Conductor Related

Conductor - Copper Str Run

2 AWG

Conductor - Copper Str Tap

2 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads