BCC11
BCC11

B2747, Horizontal to Horizontal Cable Cross, 500 kcmil (Run & Tap)

Brand:

Burndy

Catalog ID:

B2747

Mold, Horizontal to Horizontal Cable Cross, 500 kcmil (Run & Tap), 3-250 Weld Metal.

Features: Type Bcc-11 Molds Are Used To Join Uncut Horizontal Cables At Right Angles To Each Other, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B40-0319-01 Mold Cleaner For Cartridge Sizes #15 - #65, B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard

Product details

General

Application
For Joining Uncut Horizontal Cables At Right Angles To Each Other
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
621945525047
UPC 12 Digit
7818103834388

Conductor Related

Conductor - Copper Str Run
500 kcmil
Conductor - Copper Str Tap
500 kcmil
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
192

Resources and downloads

Product Cross Section Image(s)

Sales Drawings