HUBBELL
BCC2
BCC2

B291, Horizontal Cable Tap to Horizontal Cable Run, Run: 750 kcmil, Tap: 500 kcmil

Brand:

Burndy

Catalog ID:

B291

Mold, Horizontal Cable Tap to Horizontal Cable Run, 750 kcmil (Run), 500 kcmil (Tap), 2-200 Weld Metal.

Features: Type BCC-2 Molds Are Used To Join Horizontal Cable Tap To A Horizontal Run Cable, Size Range Is 6 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B40-0319-01 Mold Cleaner For Cartridge Sizes #15 - #65, B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application

For Joining Horizontal Cable Tap To A Horizontal Run Cable

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810379400

UPC 12 Digit

7818103794000

Conductor Related

Conductor - Copper Str Run

750 kcmil

Conductor - Copper Str Tap

500 kcmil

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads