HUBBELL
BCR1
BCR1

B503, Horizontal Cable Terminal to Ground Rod

Brand:

Burndy

Catalog ID:

B503

Horizontal Cable Terminal to Ground Rod Mold.

Product details

General

Catalog Number

B503

Trade Name

BURNDYWeld®

UPC

781810383810

UPC 12 Digit

7818103838100

Conductor Related

Conductor - Copper Str Tap

2 AWG

Conductor - Copper Str Tap Range

2 AWG

Conductor - Rod Size

5/8 in

Conductor - Rod Size Range

5/8 in

Conductor Type

  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

480

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings