B5342, Horizontal Parallel through Cables
Request a Quote
Brand:
Burndy
Catalog ID:
B5342
Horizontal Parallel through Cables Mold.
Product details
Resources and downloads
Product details
General
UPC
781810384831
UPC 12 Digit
7818103848311
Conductor Related
Conductor - Copper Str Run
2/0 AWG
Conductor - Copper Str Run Range
2/0 AWG
Conductor - Copper Str Tap
6 AWG
Conductor - Copper Str Tap Range
6 AWG
Conductor Type
CU C Str-Run
CU C Str-Tap
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_B5342_Specsheet
B5342 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCC-7_LineArt
Sales Drawings
50060226