HUBBELL
BCR2
BCR2
Discontinued

B542, Horizontal Cable through Top of Ground Rod, 4/0 AWG, 1/2" Ground Rod

Brand:

Burndy

Catalog ID:

B542

Mold, Horizontal Cable through Top Of Ground Rod, 4/0 AWG, 115 Weld Metal, 1/2" Ground Rod.

Features: Type BCR-2 Molds Are Used To Join Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Conductor Type: Concentric Stranded Copper, Ground Rod Size: 1/2 IN, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, B38-0330-00 Cable Clamp

Product details

General

Application

For Joining Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC 12 Digit

7818103850988

Conductor Related

Conductor - Copper Str Tap

4/0 AWG

Conductor - Copper Str Tap Range

4/0 AWG

Conductor - Rod Size

1/2 in

Conductor - Rod Size Range

1/2 in

Conductor Type

  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Resources and downloads