HUBBELL
BCR2
BCR2

B556, Horizontal Cable through Top of Ground Rod, 2 AWG

Brand:

Burndy

Catalog ID:

B556

Mold, Horizontal Cable through Top Of Ground Rod, 2 AWG, 90 Weld Metal, 3/4" Ground Rod.

Features: Type BCR-2 Molds Are Used To Join Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Ground Rod Size: 3/4 IN, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, B38-0330-00 Cable Clamp

Product details

General

Application

For Joining Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810385586

UPC 12 Digit

7818103855866

Conductor Related

Conductor - Copper Str Tap

2 AWG

Conductor - Rod Size

3/4 in

Conductor Type

  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

480

Resources and downloads