HUBBELL
BCC2
BCC2

B5574, Horizontal Cable Tap to Horizontal Cable Run

Brand:

Burndy

Catalog ID:

B5574

Horizontal Cable Tap to Horizontal Cable Run Mold.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810382066

UPC 12 Digit

7818103820666

Conductor Related

Conductor - Copper Str Run

3/0 AWG

Conductor - Copper Str Tap

4 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

480

Resources and downloads