BCC7
BCC7
Discontinued

B5631, Horzontal Parallel through Cables, 2 AWG (Run), 6 AWG (Tap)

Brand:

Burndy

Catalog ID:

B5631

Mold, Horizontal Parallel through Cables, 2 AWG (Run), 6 AWG (Tap), 45 Weld Metal.

Features: BCC-7 Type Molds Are Used To Join Horizontal Parallel Through Run Cables, One Cable Runs Above The Other Cable In The Mold, Size Range Is 6 AWG Through 4/0 AWG Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application
For Joining Horizontal Parallel Through Run Cables
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810385920
UPC 12 Digit
7818103859200

Conductor Related

Conductor - Copper Str Run
2 AWG
Conductor - Copper Str Tap
6 AWG
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Resources and downloads

Product Cross Section Image(s)

Sales Drawings