HUBBELL
BCC7
BCC7

B5652, Horizontal Parallel through Cables

Brand:

Burndy

Catalog ID:

B5652

Horizontal Parallel through Cables Mold.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810386088

UPC 12 Digit

7818103860888

Conductor Related

Conductor - Copper Solid Tap

6 AWG

Conductor - Copper Str Run

2/0 AWG

Conductor Type

  • CU C Str-Run
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

1

Resources and downloads