HUBBELL
BCR17
BCR17

B5963, Horizontal Run & Tap Cables throgh Top of Ground Rod, 2/0 AWG, 5/8" Ground Rod

Brand:

Burndy

Catalog ID:

B5963

Mold, Horizontal Run & Tap Cables through Top of Ground Rod, 2/0 AWG, 200 Weld Metal, 5/8" Ground Rod.

Features: Type BCR-17 Molds Are Used To Join Horizontal Run And Tap Cables To The Top Of A Vertical Ground Rod, Size Range Is 4 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Conductor Type: Concentric Stranded Copper, Ground Rod Size: 5/8 IN, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0304-00 File

Product details

General

Application

For Joining Horizontal Run And Tap Cables To The Top Of A Vertical Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC 12 Digit

7818103906588

Conductor Related

Conductor - Copper Str Tap

2/0 AWG

Conductor - Rod Size

5/8 in

Conductor Type

  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads