HUBBELL
BCS2
BCS2

B618, Horizontal through Cable to Horizontal Steel Surface, 3/0 AWG

Brand:

Burndy

Catalog ID:

B618

Mold, Horizontal Through Cable to Horizontal Steel Surface, 3/0 AWG, 115 Weld Metal.

Features: Type BCS-2 Molds Are Used To Join Horizontal Through Copper Cable To Any Horizontal Steel Surface, Note The Cable Is Off The Surface, Size Range Is 1/0 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application

For Joining Horizontal Through Copper Cable To Any Horizontal Steel Surface

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810391198

UPC 12 Digit

7818103911988

Conductor Related

Conductor - Copper Str Size

3/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads