HUBBELL
BCS2
BCS2
Discontinued

B622, Horizontal through Cable to Horizontal Steel Surface, 350 kcmil

Brand:

Burndy

Catalog ID:

B622

Mold, Horizontal Through Cable to Horizontal Steel Surface, 350 kcmil, 250 Weld Metal.

Features: Type BCS-2 Molds Are Used To Join Horizontal Through Copper Cable To Any Horizontal Steel Surface, Note The Cable Is Off The Surface, Size Range Is 1/0 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application

For Joining Horizontal Through Copper Cable To Any Horizontal Steel Surface

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810391327

UPC 12 Digit

7818103913277

Conductor Related

Conductor - Copper Str Size

350 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Resources and downloads

Product Cross Section Image(s)

Sales Drawings