B652, Horizontal Cable to Horizontal Steel Surface Mold
Request a Quote
Brand:
Burndy
Catalog ID:
B652
Horizontal Cable to Horizontal Steel Surface (off surface) Mold.
Product details
Resources and downloads
Product details
General
UPC
781810391723
UPC 12 Digit
7818103917233
Conductor Related
Conductor - Copper Str Size
500 kcmil
Conductor Type
CU C Str-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
B652 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCS-1_LineArt
Sales Drawings
10051627-01