B673, 1/0 AWG, 1/4" Mold
Request a Quote
Brand:
Burndy
Catalog ID:
B673
BURNDYWeld BCB3 1/0-1/4.
Product details
Resources and downloads
Product details
General
UPC
781810399545
UPC 12 Digit
7818103995455
Dimensions
Dimension - Bus Bar Size Tap Side inch
1/4" X 1-1/2"
Conductor Related
Conductor - Copper Str Size
1/0 AWG
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
B673 Specification Sheet
BURNDY_B673_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCB-3_LineArt
Sales Drawings
10051641-01