HUBBELL
BUR_PPHID-264244_B656
BUR_PPHID-264244_B656

B678, 350 kcmil, 1/4" Mold

Brand:

Burndy

Catalog ID:

B678

BURNDYWeld BCB3 350-1/4.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810399606

UPC 12 Digit

7818103996066

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/4" X 1-1/2"

Conductor Related

Cable Size

350 kcmil

Conductor Type

Copper

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads