HUBBELL
BUR_PPHID-264244_B656
BUR_PPHID-264244_B656

B695, Vertical Drop Tap to Horizontal Bus, 250 kcmil, 14" 3" Bus Bar

Brand:

Burndy

Catalog ID:

B695

Mold, Vertical Drop Tap to Horizontal Bus, 250 kcmil, 14" 3" Bus Bar, 150 Weld Metal.

Features: Type BCB-3 Molds Are Used To Connect A Vertical Cable Tap To A Horizontal Copper Bus Bar On Its Edge, Size Range Is 1/0 AWG Through 1000 MCM Concentric Stranded Copper Conductors, Bus Size Range Is From 1/8 X 1 IN Through 1/2 X 3 IN And Wider, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, Conductor Type: Concentric Stranded Copper, Bus Bar Size: 1/4 X 3 IN And Wider, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application

For Connecting A Vertical Cable Tap To A Horizontal Copper Bus Bar On Its Edge

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810399811

UPC 12 Digit

7818103998111

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/4" X 3"

Conductor Related

Cable Size

250 kcmil

Conductor Type

Copper

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads