HUBBELL
BUR_PPHID-264244_B656
BUR_PPHID-264244_B656

B700, 750 kcmil, 1/4" Mold

Brand:

Burndy

Catalog ID:

B700

BURNDYWeld BCB3 750-1/4.

Product details

General

Series

B7

Trade Name

BURNDYWeld®

UPC

781810399859

UPC 12 Digit

7818103998599

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/4" X 3"

Conductor Related

Cable Size

750 kcmil

Conductor Type

Copper

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads