HUBBELL
BUR_PPHID-264244_B656
BUR_PPHID-264244_B656

B735, 250 kcmil, 1/2" Mold

Brand:

Burndy

Catalog ID:

B735

BURNDYWeld BCB3 250-1/2.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810400296

UPC 12 Digit

7818104002966

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/2" X 3" & WIDER

Conductor Related

Cable Size

250 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads