BUR_PPHID-264244_B743
BUR_PPHID-264244_B743

B754, Vertical Drop Tap to Horizontal Bus, 4/0 AWG, 1/4" 1" Bus Bar

Brand:

Burndy

Catalog ID:

B754

Mold, Vertical Drop Tap To Horizontal Bus, 4/0 AWG, 1/4" 1" Bus Bar, 150 Weld Metal.

Features: Type BCB-7 Molds Are Used To Connect A Vertical Cable Tap To A Horizontal Copper Bus Bar On Its Edge And Where There Are Space Restrictions Such As Another Surface 3/4 - 5 IN From The Bus Bar, Size Range Is 1/0 AWG Through 1000 MCM Solid Or Concentric Stranded Copper Conductors, Bus Size Range Is From 1/8 X 1 IN Through 1/2 X 3 IN And Wider, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, Bus Bar Size: 1/4 X 1 IN, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application
For Connecting A Vertical Cable Tap To A Horizontal Copper Bus Bar On Its Edge And Where There Are Space Restrictions
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810400692
UPC 12 Digit
7818104006922

Dimensions

Dimension - Bus Bar Size Tap Side inch
1/4" X 1"

Conductor Related

Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings