HUBBELL
BCRE2
BCRE2

B7588, Horizontal Cable Tap to Horizontal Rebar Run, 6 AWG, #3 Rebar

Brand:

Burndy

Catalog ID:

B7588

Mold, Horizontal Cable Tap to Horizontal Rebar Run, 6 AWG, #3 Rebar, 45 Weld Metal.

Features: Type BCRE-2 Molds Are Recommended For Right Angle, Horizontal Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars 3 AWG Through 6 AWG, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Cartridge Type: Standard, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-01 Mold Cleaner For Cartridge Sizes #15 - #65, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, Required Tools: B38-0309-00 Flint Ignitor, Packing Material: B38032900 Copper Shim Stock, Rebar Size: #3

Product details

General

Application

For Right Angle, Horizontal Connections For Solid Or Concentric Stranded Conductors

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810408162

UPC 12 Digit

7818104081622

Conductor Related

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Rebar Size

3

Conductor - Rebar Size Range

3

Conductor Type

  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads