HUBBELL
BCRE3
BCRE3

B7636, Horizontal through Cable to Vertical Rebar Mold

Brand:

Burndy

Catalog ID:

B7636

Horizontal Through Cable to Vertical Rebar Mold.

Product details

General

Trade Name

BURNDYWeld®

UPC 12 Digit

7818104092444

Conductor Related

Cable Size

#6

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Rebar Size

#5

Conductor - Rebar Size Range

5

Conductor Type

  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads