HUBBELL
BCRE3
BCRE3

B7640, Horizontal through Cable to Vertical Rebar, 1/0 AWG, #5 Rebar

Brand:

Burndy

Catalog ID:

B7640

Mold, Horizontal through Cable to Vertical Rebar, 1/0 AWG, #5 Rebar, 115 Weld Metal.

Weld Metal: 115, Handle clamps: B106

Product details

General

Application

Recommended for horizontal conductors to vertical rebar connections for solid or concentric stranded conductors #6 through 4/0 joined to reinforcing bars #3 through #7 & larger

EU RoHS Indicator

Yes

Sub Brand

EXOTHERMIC MOLDS

Trade Name

BURNDYWeld®

UPC

781810409329

UPC 12 Digit

7818104093299

Conductor Related

Cable Size

1/0 AWG

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Rebar Size

#5

Conductor - Rebar Size Range

5

Conductor Type

  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads