HUBBELL
BCRE3
BCRE3

B7642, Horizontal through Cable to Vertical Rebar, 3/0 AWG, #5 Rebar

Brand:

Burndy

Catalog ID:

B7642

Mold, Horizontal through Cable to Vertical Rebar, 3/0 AWG, #5 Rebar, 150 Weld Metal.

Features: Type BCRE-3 Molds Are Recommended For Horizontal Conductors To Vertical Rebar Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars #3 Through #7 And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Recommended Accessories: Vertical Chain Clamps, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, Rebar Size: #5, Required Tools: B38-0309-00 Flint Ignitor, Packing Material: B38032900 Copper Shim Stock, Cartridge Type: Standard

Product details

General

Application

For Horizontal Conductors To Vertical Rebar Connections

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810409367

UPC 12 Digit

7818104093677

Conductor Related

Cable Size

3/0 AWG

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Conductor - Rebar Size

#5

Conductor - Rebar Size Range

5

Conductor Type

  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads