HUBBELL
BCRE3
BCRE3

B7647, Horizontal through Cable to Vertical Rebar Mold

Brand:

Burndy

Catalog ID:

B7647

Horizontal Through Cable to Vertical Rebar Mold.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810409466

UPC 12 Digit

7818104094666

Conductor Related

Cable Size

#1

Conductor - Copper Str Size

1 AWG

Conductor - Copper Str Size Range

1 AWG

Conductor - Rebar Size

#6

Conductor - Rebar Size Range

6

Conductor Type

  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads