B7709, Horizontal through Cable to Horizontal Rebar Mold
Request a Quote
Brand:
Burndy
Catalog ID:
B7709
Horizontal Through Cable to Horizontal Rebar Mold.
Product details
Resources and downloads
Product details
General
Trade Name
BURNDYWeld®
UPC
781810409749
UPC 12 Digit
7818104097499
Conductor Related
Cable Size
#4
Conductor - Copper Str Size
4 AWG
Conductor - Copper Str Size Range
4 AWG
Conductor - Rebar Size
#3
Conductor - Rebar Size Range
3
Conductor Type
CU C Str-Size
Rebar-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
B7709 Specification Sheet
BURNDY_B7709_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCRE-4_LineArt
Sales Drawings
10051654-01