HUBBELL
BCRE4
BCRE4

B7711, Hoirzontal through Cable to Horizontal Rebar Mold

Brand:

Burndy

Catalog ID:

B7711

Horizontal Through Cable to Horizontal Rebar Mold.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810409787

UPC 12 Digit

7818104097877

Conductor Related

Cable Size

#1

Conductor - Copper Str Size

1 AWG

Conductor - Copper Str Size Range

1 AWG

Conductor - Rebar Size

#3

Conductor - Rebar Size Range

3

Conductor Type

  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads