HUBBELL
BCRE4
BCRE4

B7720, Horizontal through Cable to Horizontal Rebar, 1/0 AWG, #4 Rebar

Brand:

Burndy

Catalog ID:

B7720

Mold, Horizontal through Cable to Horizontal Rebar, 1/0 AWG, #4 Rebar, 115 Weld Metal.

Features: Type BCRE-4 Molds Are Recommended For Horizontal Through Conductors To Horizontal Rebar At Right Angle Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars #3 Through #6 And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Cartridge Type: Standard, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, Conductor Type: Concentric Stranded Copper, Rebar Size: #4, Packing Material: B38032900 Copper Shim Stock, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application

For Horizontal Through Conductors To Horizontal Rebar At Right Angle Connections

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810409961

UPC 12 Digit

7818104099611

Conductor Related

Cable Size

1/0 AWG

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Rebar Size

#4

Conductor - Rebar Size Range

4

Conductor Type

  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads