B773, 300 kcmil, 1/4" Mold
Request a Quote
Brand:
Burndy
Catalog ID:
B773
BURNDYWeld BCB7 300-1/4.
Product details
Resources and downloads
Product details
General
Trade Name
BURNDYWeld®
UPC
781810401101
UPC 12 Digit
7818104011011
Dimensions
Dimension - Bus Bar Size Tap Side inch
1/4" X 2"
Conductor Related
Cable Size
300 kcmil
Conductor - Copper Str Size
300 kcmil
Conductor Type
CU C Str-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
B773 Specification Sheet
BURNDY_B773_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCB-7_LineArt
Sales Drawings
10051642