HUBBELL
BCRE4
BCRE4

B7736, Horizontal Through Cable to Horizontal Rebar, 1/0 AWG, #6 & Larger Rebar

Brand:

Burndy

Catalog ID:

B7736

Mold, Horizontal through Cable to Horizontal Rebar, 1/0 AWG, #6 & Larger Rebar, 115 Weld Metal.

Weld Metal: 115

Product details

General

Application

Recommended for horizontal through conductors to horizontal rebar at right angle connections for solid or concentric stranded conductors #6 through 4/0 joined to reinforcing bars #3 through #6 & larger

EU RoHS Indicator

Yes

Sub Brand

EXOTHERMIC MOLDS

Trade Name

BURNDYWeld®

UPC

781810410325

UPC 12 Digit

7818104103255

Conductor Related

Cable Size

1/0 AWG

Conductor - Copper Str Size

1/0

Conductor - Rebar Size Range

#6 & LARGER

Conductor Type

  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads