HUBBELL
BCRE4
BCRE4
Discontinued

B7737, Horizontal Through Cable to Horizontal Rebar, 2/0 AWG, #6 & Larger Rebar

Brand:

Burndy

Catalog ID:

B7737

Mold, Horizontal through Cable to Horizontal Rebar, 2/0 AWG, #6 & Larger Rebar, 115 Weld Metal.

Features: Type BCRE-4 Molds Are Recommended For Horizontal Through Conductors To Horizontal Rebar At Right Angle Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars #3 Through #6 And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Conductor Type: Concentric Stranded Copper, Includes: Frame, Packing Material: B38406200 Ceramic Fiber, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, Rebar Size: #6 And Larger

Product details

General

Application

For Horizontal Through Conductors To Horizontal Rebar At Right Angle Connections

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810410356

UPC 12 Digit

7818104103566

Conductor Related

Cable Size

2/0 AWG

Conductor - Copper Str Size

2/0 AWG

Conductor - Rebar Size Range

#6 & LARGER

Conductor Type

  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Resources and downloads