HUBBELL
BCRE6
BCRE6

B7897, Horizontal Cable Tap to Vertical Rebar, 2/0 AWG, #4 Rebar

Brand:

Burndy

Catalog ID:

B7897

Mold, Horizontal Cable Tap to Vertical Rebar, 2/0 AWG, #4 Rebar, 115 Weld Metal.

Weld Metal: 115, Handle clamps: B106

Product details

General

Application

Recommended for horizontal conductors terminating at right angles to vertical rebar connections for solid or concentric stranded conductors #6 through 4/0 joined to reinforcing bars #3 through #7 and larger

EU RoHS Indicator

Yes

Sub Brand

EXOTHERMIC MOLDS

Trade Name

BURNDYWeld®

UPC

781810410707

UPC 12 Digit

7818104107077

Conductor Related

Cable Size

2/0 AWG

Conductor - Copper Str Size

2/0 AWG

Conductor - Rebar Size

#4

Conductor Type

  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads