HUBBELL
BCRE6
BCRE6

B7901, Horizontal Cable Tap to Vertical Rebar, #4 AWG, #5 Rebar

Brand:

Burndy

Catalog ID:

B7901

Mold, Horizontal Cable Tap to Vertical Rebar, 4 AWG, #5 Rebar, 90 Weld Metal.

Features: Type BCRE-6 Molds Are Recommended For Horizontal Conductors Terminating At Right Angles To Vertical Rebar Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars #3 Through #7 And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Cartridge Type: Standard, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, Required Tools: B38-0309-00 Flint Ignitor, Packing Material: B38032900 Copper Shim Stock, Rebar Size: #5

Product details

General

Application

For Horizontal Conductors Terminating At Right Angles To Vertical Rebar Connections

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810410783

UPC 12 Digit

7818104107833

Conductor Related

Cable Size

#4 AWG

Conductor - Copper Str Size

4 AWG

Conductor - Rebar Size

#5

Conductor Type

  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads