HUBBELL
BCRE6
BCRE6

B7914, Horizontal Cable Tap to Vertical Rebar Mold

Brand:

Burndy

Catalog ID:

B7914

Horizontal Cable Tap to Vertical Rebar Mold with packing material number B38-4060-00.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810411049

UPC 12 Digit

7818104110499

Conductor Related

Cable Size

3/0 AWG

Conductor - Copper Str Size

3/0 AWG

Conductor - Rebar Size

#6

Conductor Type

  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads