HUBBELL
BCRE6
BCRE6
Discontinued

B7920, Horizontal Cable Tap to Vertical Rebar, 1/0 AWG, #7 & Above Rebar

Brand:

Burndy

Catalog ID:

B7920

Mold, Horizontal Cable Tap to Vertical Rebar, 1/0 AWG, #7 & Above Rebar, 115 Weld Metal.

Features: Type BCRE-6 Molds Are Recommended For Horizontal Conductors Terminating At Right Angles To Vertical Rebar Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars #3 Through #7 And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Includes: B-106 Handle Clamp And B40-0106-76 Vertical Chain Clamp, Conductor Type: Concentric Stranded Copper, Packing Material: B38406300 Ceramic Fiber, Rebar Size: #7 And Larger, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File

Product details

General

Application

For Horizontal Conductors Terminating At Right Angles To Vertical Rebar Connections

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810411162

UPC 12 Digit

7818104111622

Conductor Related

Cable Size

1/0 AWG

Conductor - Copper Str Size

1/0 AWG

Conductor - Rebar Size Range

#7 & Larger

Conductor Type

  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Resources and downloads