HUBBELL
BCR1
BCR1

B8426, Horizontal Cable Terminal to Ground Rod, #4 AWG, 3/4" Ground Rod

Brand:

Burndy

Catalog ID:

B8426

Mold, Horizontal Cable Terminal to Ground Rod, 4 AWG, 45 Weld Metal, 3/4" Ground Rod.

Features: Type BCR-1 Molds Are Used To Terminate Horizontal Copper Cable At The Top Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Conductor Type: Concentric Stranded Copper, Ground Rod Size: 3/4 IN, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, B38-0330-00 Cable Clamp, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application

For Terminating Horizontal Copper Cable At The Top Of A Vertical Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810386897

UPC 12 Digit

7818103868977

Conductor Related

Conductor - Copper Str Tap

4 AWG

Conductor - Copper Str Tap Range

4 AWG

Conductor - Rod Size

3/4 in

Conductor - Rod Size Range

3/4 in

Conductor Type

  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

192

Resources and downloads