B858, Mold, 2/0 AWG - 3/8"
Request a Quote
Brand:
Burndy
Catalog ID:
B858
BURNDYWeld BCB2 2/0-3/8.
Product details
Resources and downloads
Product details
General
UPC
781810394724
UPC 12 Digit
7818103947244
Conductor Related
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor Type
CU C Str-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
B858 Specification Sheet
BURNDY_B858_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCB-2_LineArt