HUBBELL
BUR_PPHID-264244_B830
BUR_PPHID-264244_B830

B881, Vertical Overhead Tap to Horizontal Bus, 1/2" x 1" & Wider Bus, 300 kcmil

Brand:

Burndy

Catalog ID:

B881

Mold, Vertical Overhead Tap to Horizontal Bus, 1/2 in X 1 in & WIDER bus, 300 kcmil, 250 Weld metal.

Product details

General

UPC

781810395042

UPC 12 Digit

7818103950422

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/2 in X 1 in & WIDER

Conductor Related

Conductor - Copper Str Size

300 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads