HUBBELL
BCC7
BCC7

B8882, Horizontal Parallel through Cables, 4 AWG Run, 6 Sol Tap

Brand:

Burndy

Catalog ID:

B8882

Mold, Horizontal Parallel through Cables, 4 AWG run, 6 Sol. Tap, 32 Weld metal.

Product details

General

UPC

781810387245

UPC 12 Digit

7818103872455

Conductor Related

Conductor - Copper Solid Tap

6 AWG

Conductor - Copper Str Run

4 AWG

Conductor Type

  • CU C Sol-Size Run
  • CU C Str-Size Run

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads