HUBBELL
BUR_PPHID-264244_B898
BUR_PPHID-264244_B898

B912, Vertical Overhead Tap to Horizontal Bus, 1/4" x 1" & Wider Bus Bar, 350 kcmil

Brand:

Burndy

Catalog ID:

B912

Mold, Vertical Overhead Tap to Horizontal Bus, 1/4" X 1" & bus, 350 kcmil, 200 Weld metal.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810395646

UPC 12 Digit

7818103956466

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/4" X 1"

Conductor Related

Conductor - Copper Str Size

350 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads