HUBBELL
BCS3-Flat
BCS3-Flat

B9233, Angular Cable Drop to Vertical Steel Surface - Pipe, #2 AWG, 1-1/4" to 4" Pipe

Brand:

Burndy

Catalog ID:

B9233

Mold, Angular Cable Drop to Vertical Steel Pipe, 2 AWG, 1-1/4" to 4" Pipe, 45 Weld Metal.

Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Cable To Pipe Connection, Recommended Accessories: B106-32 Vertical Chain Clamp With B-106 Handles For 4 IN Pipe And Smaller, B40-0106-27 20 Chain Extension For 4 IN To 10 IN Pipe, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Pipe Size: 1-1/4 - 4 IN, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application

For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810392232

UPC 12 Digit

7818103922322

Conductor Related

Conductor - Copper Str Size

2 AWG

Conductor - Rigid Pipe Size

1 1/4 in;1 1/2 in;2 in;2 1/2 in;3 in;3 1/2 in;4 in

Conductor - Rigid Pipe Size Range

1 1/4 in-4 in

Conductor Type

  • CU C Str-Size
  • Pipe Rigid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

480

Resources and downloads

Product Cross Section Image(s)

Sales Drawings