HUBBELL
BUR_PPHID-264244_B898
BUR_PPHID-264244_B898

B947, Vertical Overhead Tap to Horizontal Bus, 1/2" x 1" & Wider Bus Bar, 4/0 AWG

Brand:

Burndy

Catalog ID:

B947

Mold, Vertical Overhead Tap to Horizontal Bus, 1/2" X 1" & WIDER bus, 4/0 AWG, 200 Weld metal.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810396377

UPC 12 Digit

7818103963777

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/2" X 1" & WIDER

Conductor Related

Conductor - Copper Str Size

4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads