HUBBELL
BUR_PPHID-264244_B898
BUR_PPHID-264244_B898

B949, Vertical Overhead Tap to Horizontal Bus, 1/2" x 1" & Wider Bus Bar, 300 kcmil

Brand:

Burndy

Catalog ID:

B949

Mold, Vertical Overhead Tap to Horizontal Bus, 1/2" X 1" & WIDER bus, 300 kcmil, 250 Weld metal.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810396421

UPC 12 Digit

7818103964211

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/2" X 1" & WIDER

Conductor Related

Conductor - Copper Str Size

300 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads