HUBBELL
BUR_PPHID-264244_B966
BUR_PPHID-264244_B966

B994, Horizontal Cable Tap to Horizontal Lug, 350 kcmil, 1/4" x 1" Lug

Brand:

Burndy

Catalog ID:

B994

Mold, Horizontal Cable Tap To Horizontal Lug, 350 kcmil, 115 Weld Metal, 1/4" 1" Lug.

Features: Type BCB-1 Molds Are Used To Connect A Copper Conductor To A Copper Lug Or Bus Bar, Size Range Is 8 AWG Through 1000 MCM Concentric Stranded Copper Conductors, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard, Lug Size: 1/4 X 1 IN

Product details

General

Application

For Connecting A Copper Conductor To A Copper Lug Or Bus Bar

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810397237

UPC 12 Digit

7818103972377

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/4" X 1"

Conductor Related

Conductor - Copper Str Size

350 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads